
HOLD DOWN ACTION WELDING FIXTURE CLAMPS FOR WELDING FIXTURES, ASSEMBLY & LIGHT MACHINING – 5000 SERIES

Unit View
Dimensions / Applications
- Height (in)3.40
- Length (in)11.23
- Weight (lb)2.5
- Width (in)1.57
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- Preferred MarketGlobal
Technical Details
- Maximum Holding Capacity (lbf)5800
- Plunger Height (in)1.14
- Plunger Travel (in)1.91
- Imperial or Metric ProductImperial
- PlungerSquare
- Plunger Thread1/2-13
- Spindle (Recommended)325203
- Supplied?No
Product Information
- Accessories325203|325203
- Base Mounting StyleSolid
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Product TypeHeavy-Duty Straight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel