Destaco Logo

HOLD DOWN ACTION WELDING FIXTURE CLAMPS FOR WELDING FIXTURES, ASSEMBLY & LIGHT MACHINING – 5000 SERIES

5133 - Heavy Duty Straight Line Action Clamps

5133Long Stroke, Heavy-Duty Straight Line Clamp Plate Base, 4600lb

Visit Product Series:

Straight Line Action Clamps-5000Straight Line Action Clamps 5130-5131-5133

Unit View

Dimensions / Applications

  • Height (in)3.84
  • Length (in)13.05
  • Weight (lb)3.2
  • Width (in)2.99
  • Preferred MarketGlobal
  • Product ApplicationCLAMPING

Technical Details

  • Maximum Holding Capacity (lbf)4600
  • Plunger Height (in)1.38
  • Plunger Travel (in)3.13
  • Imperial or Metric ProductImperial
  • PlungerRound
  • Plunger Thread1/2-13
  • Spindle (Recommended)325203
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories325203|325203
  • Base Mounting StyleFlange
  • BrandDESTACO
  • HandleHorizontal
  • Handle ColorRed
  • Product TypeHeavy-Duty Straight-Line Action Clamp
  • Standard MaterialSteel