
HOLD DOWN ACTION WELDING FIXTURE CLAMPS FOR WELDING FIXTURES, ASSEMBLY & LIGHT MACHINING – 5000 SERIES

Unit View
Dimensions / Applications
- Height (in)3.63
- Length (in)11.14
- Weight (lb)3
- Width (in)2.99
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)5800
- Plunger Height (in)1.38
- Plunger Travel (in)1.75
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM12
- Spindle (Recommended)220203-M
- Supplied?No
Product Information
- Accessories220203-M|220203-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeHeavy-Duty Straight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel