
HOLD DOWN ACTION WELDING FIXTURE CLAMPS FOR WELDING FIXTURES, ASSEMBLY & LIGHT MACHINING – 5000 SERIES

Unit View
Dimensions / Applications
- Height (in)2.25
- Length (in)7.61
- Weight (lb)0.7
- Width (in)1.14
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)2500
- Plunger Height (in)0.87
- Plunger Travel (in)1
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)461203-M
- Supplied?No
Product Information
- Accessories461203-M
- Base Mounting StyleSolid
- BrandDESTACO
- Handle ColorRed
- Product TypeHeavy-Duty Straight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel