
STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY|TESTING, WOODWORKING & TENSIONING DEVICES - 620 SERIES

Unit View
Dimensions / Applications
- Height (in)2.25
- Length (in)11.63
- Weight (lb)1.5
- Width (in)2.25
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)600.0
- Plunger Height (in)1.7
- Plunger Travel (in)1.11
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread3/8-16
- Spindle (Recommended)210203
- Supplied?No
Product Information
- Accessories210203|210203
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel