
Manual Clamping
Straight Line Action Clamps for Assembly, Testing & More

STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY|TESTING, WOODWORKING & TENSIONING DEVICES - 620 SERIES
Features
- Easy to operate, push/pull handle allows the plunger to move in and out along its axis.
- Plunger locks in extended position only
- Equipped with DESTACO Toggle Lock Plus® an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Some models lock in the open position.
Markets
Applications
- Fixturing and Testing
- CNC Machining
- Plastic injection molding
| Product | Short Description | Product Type | Standard Material | Imperial or Metric Product | Plunger Travel (in) | Plunger Height (in) | Base Mounting Style | Maximum Holding Capacity (lbf) | Weight (lbs) |
|---|---|---|---|---|---|---|---|---|---|
| Straight Line Action Clamp - Metric | Straight-Line Action Clamp | Steel | Metric | 1.11 | 1.7 | Flange | 600 | 1.5 | |
| Straight Line Action Clamp | Straight-Line Action Clamp | Steel | Imperial | 1.11 | 1.7 | Flange | 600 | 1.5 |