Destaco Logo

STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY|TESTING, WOODWORKING & TENSIONING DEVICES - 620 SERIES

620-M - Straight-Line Action Clamp

620-MStraight Line Action Clamp - Metric

Visit Product Series:

Straight Line Action Clamps-620

Unit View

Dimensions / Applications

  • Height (in)2.25
  • Length (in)11.63
  • Weight (lb)1.5
  • Width (in)2.25
  • Preferred MarketGlobal
  • Product ApplicationCLAMPING

Technical Details

  • Maximum Holding Capacity (lbf)600.0
  • Plunger Height (in)1.7
  • Plunger Travel (in)1.11
  • Imperial or Metric ProductMetric
  • PlungerRound
  • Plunger ThreadM10
  • Spindle (Recommended)210203-M
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories210203-M|210203-M
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp
  • Standard MaterialSteel