
Unit View
Dimensions / Applications
- Height (in)7.94
- Length (in)6.60
- Weight (lb)1.2
- Width (in)1.25
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)2.85
- Height Under Clamp Arm (in)1.68
- Maximum Holding Capacity (lbf)1000
- Bolt Retainer2007115-E
- Supplied?No
Product Information
- Accessories2007115-E|2007115-E
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel