
Unit View
Dimensions / Applications
- Height (in)9.08
- Length (in)7.51
- Weight (lb)3.2
- Width (in)2.62
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Duty Cycle2
Technical Details
- Clamp Arm Length (in)3.51
- Clamp Arm Width (in)0.75
- Height Under Clamp Arm (in)1.7
- Maximum Holding Capacity (lbf)1400
- Bolt Retainer201015-E
- Supplied?No
Product Information
- Accessories2010115-E|2010115-E
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel