
Unit View
Dimensions / Applications
- Height (in)9.08
- Length (in)7.51
- Weight (lb)3.2
- Width (in)2.62
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Welding; Woodworking
Technical Details
- Arm Length (in)3.55
- Clamp Arm Height (in)1.7
- Clamp Arm Length (in)3.55
- Clamp Arm Width (in)0.75
- Height Under Clamp Arm (in)1.7
- Maximum Holding Capacity (lbf)1400
- Supplied?No
Product Information
- Accessories235906|235106|240208-M|240208-M|235106
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly240208-M
- Spindle Included?No