
Unit View
Dimensions / Applications
- Height (in)1.43
- Length (in)2.21
- Weight (lb)0.13
- Width (in)1.02
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingPoor/Low
- ApplicationsAssembly; Checking Fixtures; Closures; Food Processing; Machining; Wood Working
Technical Details
- Arm Length (in)1.2
- Clamp Arm Height (in)0.4800
- Clamp Arm Length (in)1.2
- Height Under Clamp Arm (in)0.48
- Maximum Holding Capacity (lbf)200
- Supplied?No
Product Information
- Accessories305908-M|102911
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly201943
- Spindle Included?No