Unit View
Dimensions / Applications
- Height (in)1.77
- Length (in)8.98
- Weight (lb)1.1
- Width (in)1.93
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)0.75
- Max Hook Adjustment (in)0.55
- Maximum Holding Capacity (lbf)1500
- Supplied?No
Product Information
- Accessories3051208
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeJ-Hook
- Product TypePull-Action Latch Clamp
- Replacement Hook Assembly3051208
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes