
Unit View
Dimensions / Applications
- Length (in)8.98
- Weight (lb)1.1
Technical Details
- Drawing Movement without Thumb Control (in)0.75
- Max Hook Adjustment (in)0.55
- Maximum Holding Capacity (lbf)1500
- Supplied?No
Product Information
- Accessories3051808
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeJ-Hook
- Product TypePull-Action Latch Clamp
- Replacement Hook Assembly3051808
- Spindle Included?No
- Standard MaterialStainless Steel
- Toggle Lock PlusYes
Related Products
3031/3051 Series
3051-SS - Stainless Steel Version of 3051

%3Afill(white)%2Fcatsy.1004%2F3051.jpg%2Frename%2F3051.png&w=3840&q=75)