Destaco Logo
309-UR - Horizontal Hold-Down Toggle Locking Clamp

309-URHorizontal Hold-Down Clamp, a 309-U with Toggle Lock Plus

Unit View

Dimensions / Applications

  • Height (in)3.53
  • Length (in)5.19
  • Weight (lb)2.87
  • Width (in)2.47
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesFair/Medium
  • Application - Food ProcessingFair/Medium
  • Application - MachiningFair/Medium
  • Application - WeldingFair/Medium
  • ApplicationsAssembly; Checking Fixtures; Closures; Welding; Wood Working

Technical Details

  • Arm Length (in)2.68
  • Clamp Arm Height (in)1.31
  • Clamp Arm Length (in)2.68
  • Height Under Clamp Arm (in)1.31
  • Maximum Holding Capacity (lbf)750
  • Supplied?No

Product Information

  • Accessories235906|235106|309208|235106
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleHorizontal
  • Handle ColorRed
  • Product TypeHorizontal Hold-Down Toggle Clamp
  • Spindle Assembly309208
  • Spindle Included?No