
Unit View
Dimensions / Applications
- Height (in)2.07
- Length (in)3.47
- Weight (lb)0.24
- Width (in)1.38
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)1.53
- Max Hook Adjustment (in)0.44
- Maximum Holding Capacity (lbf)500
- Supplied?No
Product Information
- Accessories324215|324101|324-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Vertical)
- Latch Plate324101
- Latch Plate Supplied?Yes
- Product TypeVertical Pull-Action Latch Clamp
- Replacement Hook Assembly324215
- Spindle Included?No