
Unit View
Dimensions / Applications
- Length (in)4.12
- Weight (lb)0.7
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)2.04
- Max Hook Adjustment (in)0.86
- Maximum Holding Capacity (lbf)1000
- Supplied?No
Product Information
- Accessories334215|334101|334-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Vertical)
- Latch Plate334101
- Latch Plate Supplied?Yes
- Product TypeVertical Pull-Action Latch Clamp
- Replacement Hook Assembly334215
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F334-R.jpg%2Frename%2F334-R.png&w=3840&q=75)