
Unit View
Dimensions / Applications
- Length (in)11.14
- Weight (lb)2.6
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)5800
- Plunger Height (in)1.14
- Plunger Travel (in)1.75
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM12
- Spindle (Recommended)220203-M
- Supplied?No
Product Information
- Accessories220203-M|220203-M
- Base Mounting StyleSolid
- BrandDESTACO
- Handle ColorRed
- Product TypeHeavy-Duty Straight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4074129894%2F5133-BR%2B-%2B2316.jpg%2Frename%2F5133-BR%2B-%2B2316.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4074129875%2F5150-BR%2B-%2B2318.jpg%2Frename%2F5150-BR%2B-%2B2318.png&w=3840&q=75)