
Unit View
Dimensions / Applications
- Length (in)11.14
- Weight (lb)3.1
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)5800
- Plunger Height (in)1.38
- Plunger Travel (in)1.75
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread1/2-13
- Spindle (Recommended)325203
- Supplied?No
Product Information
- Accessories325203|325203
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeHeavy-Duty Straight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes
Related Products
5000 Series
5131-R - a 5131 with Toggle Lock Plus
%3Afill(white)%2Fcatsy.1004%2F5130%2BBase.jpg%2Frename%2F5130%2BBase.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4074137267%2F5131-R%2B-%2B2315.jpg%2Frename%2F5131-R%2B-%2B2315.png&w=3840&q=75)