
Unit View
Dimensions / Applications
- Length (in)7.61
- Weight (lb)0.8
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)2500
- Plunger Height (in)0.87
- Plunger Travel (in)1
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)461203-M
- Supplied?No
Product Information
- Accessories461203-M|461203-M
- Base Mounting StyleSolid
- BrandDESTACO
- Handle ColorRed
- Product TypeHeavy-Duty Straight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4074137269%2F5130-BR%2B-%2B2312.jpg%2Frename%2F5130-BR%2B-%2B2312.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4074129894%2F5133-BR%2B-%2B2316.jpg%2Frename%2F5133-BR%2B-%2B2316.png&w=3840&q=75)