
Unit View
Dimensions / Applications
- Height (in)2.49
- Length (in)7.61
- Weight (lb)1.3
- Width (in)2.52
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)2500
- Plunger Height (in)1.1
- Plunger Travel (in)1
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)461203-M
- Supplied?No
Product Information
- Accessories461203-M|461203-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeHeavy-Duty Straight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes