
Unit View
Dimensions / Applications
- Length (in)13.05
- Weight (lb)2.8
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)4600
- Plunger Height (in)1.14
- Plunger Travel (in)3.13
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM12
- Spindle (Recommended)220203-M
- Supplied?No
Product Information
- Accessories220203-M|220203-M
- Base Mounting StyleSolid
- BrandDESTACO
- Handle ColorRed
- Product TypeHeavy-Duty Straight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes
Related Products
5000 Series
5130-MBR - a 5130-MB with Toggle Lock Plus
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4074137268%2F5131-BR%2B-%2B2314.jpg%2Frename%2F5131-BR%2B-%2B2314.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4074137269%2F5130-BR%2B-%2B2312.jpg%2Frename%2F5130-BR%2B-%2B2312.png&w=3840&q=75)