Destaco Logo
5310-BR : Heavy Duty Horizontal Hold Down Clamps

5310-BRHorizontal Hold-Down Toggle Clamp, a 5310-B with Toggle Lock Plus

Unit View

Dimensions / Applications

  • Height (in)1.69
  • Length (in)11.02
  • Weight (lb)2.3
  • Width (in)2.31
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesFair/Medium
  • Application - Food ProcessingNot Recommended
  • Application - MachiningPoor/Low
  • Application - WeldingExcellent/High
  • ApplicationsAssembly; Clamping; Heavy Duty; Welding

Technical Details

  • Arm Length (in)3.63
  • Clamp Arm Height (in)1.00
  • Clamp Arm Length (in)3.63
  • Height Under Clamp Arm (in)1.31
  • Maximum Holding Capacity (lbf)1300
  • Supplied?No

Product Information

  • Accomodates Workpiece VariationNo
  • Base Mounting StyleSolid
  • BrandDESTACO
  • Clamp Arm StyleSolid Bar
  • HandleHorizontal
  • Handle ColorRed
  • Product TypeHorizontal Hold-Down Toggle Clamp
  • Spindle Included?No
  • Standard MaterialSteel
  • Tip MaterialNA