
Unit View
Dimensions / Applications
- Height (in)2
- Length (in)11.02
- Weight (lb)2.8
- Width (in)2.31
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- ApplicationsAssembly; Clamping; Heavy Duty; Welding
Technical Details
- Arm Length (in)3.63
- Clamp Arm Height (in)1.31
- Clamp Arm Length (in)3.63
- Height Under Clamp Arm (in)1
- Maximum Holding Capacity (lbf)1300
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel
- Tip MaterialNA