
Unit View
Dimensions / Applications
- Height (in)4.21
- Length (in)5.52
- Weight (lb)0.44
- Width (in)1.00
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)400
- Plunger Height (in)0.44
- Plunger Travel (in)0.75
- Ef:Af Exerting Force: Applied Force ((pushing/pulling))20:1
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)602105-M
- PlungerRound
- Plunger ThreadM6
- Spindle (Recommended)205203-M
- Supplied?No
Product Information
- Accessories205203-M|602105-M
- Base Mounting StyleThrough Hole
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes