
Unit View
Dimensions / Applications
- Height (in)4.52
- Length (in)5.69
- Weight (lb)0.82
- Width (in)1.00
- Preferred MarketNA/SA
Technical Details
- Maximum Holding Capacity (lbf)600
- Plunger Height (in)0.44
- Plunger Travel (in)1.5
- Ef:Af Exerting Force: Applied Force ((pushing/pulling))14.4:1
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)606904-M
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)207943-M
- Supplied?No
Product Information
- Accessories207943-M|606904-M
- Base Mounting StyleThrough Hole
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialStainless Steel
- Toggle Lock PlusYes