
Unit View
Dimensions / Applications
- Height (in)5.67
- Length (in)8.37
- Weight (lb)3.17
- Width (in)1.63
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)2100
- Plunger Travel (in)2.6
- Ef:Af Exerting Force: Applied Force ((pushing/pulling))21:1
- Imperial or Metric ProductImperial
- Mounting Nut (Supplied)624905
- PlungerRound
- Plunger Thread3/8-16
- Spindle (Recommended)237943
- Supplied?No
Product Information
- Accessories237943|624905
- Base Mounting StyleThrough Hole
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialStainless Steel
- Toggle Lock PlusYes