Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
Tool Tree Storage Solutions
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Cobot Solutions
Tool Tree-TC1
Email product details
Visit Product Series:
Bodybuilder End Effector-Extrusions
Tool Tree-TC1
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
19.69
Weight (lb)
1.4
Product Application
HANDLING
Technical Details
Supplied?
No
Tube Size
30B
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
BodyBuilder Boom
Spindle Included?
No
Used With Model/Series
Tool Storage
CAD / Download
Resources
FAQs
Articles
Related Products
Extrusions
B-30-400-0 - OCTAGONAL Boom 30mm L400mm
Add to quote
Explore
Extrusions
B-30-1000-0 - Boom 30mm X 1000mmNo Seal
Add to quote
Explore