
Robotic Tooling
Small Payload Robot Tooling

Tool Tree Storage Solutions
Features
- Kit selection based on storage tree height and number of tools to be stored.
- Kits assemble in minutes with all tools and hardware supplied
- Additional tool holders can be added to the storage tree at any time
- Aluminum construction
- End mount clamp can be easily mounted to any stable work surface with customer supplied hardware
- Tool holders can be easily adjusted to any height per need
| Product | Product Type | Used With Model/Series | Material | Weight (lbs) | Length (in) |
|---|---|---|---|---|---|
| Tool Holder Clamp Assembly | |||||
| End Mount Clamp | Tool Storage | Aluminum | 0.64 | 2.38 | |
| BodyBuilder Boom | Tool Storage | Aluminum | 1.4 | 19.69 | |
| BodyBuilder Boom | Tool Storage | Aluminum | 1.12 | 15.75 | |
| BodyBuilder Boom | Tool Storage | Aluminum | 0.84 | 11.81 |