
Tool Tree Storage Solutions

Unit View
Dimensions / Applications
- Length (in)2.38
- Weight (lb)0.64
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)75.0
- Supplied?No
- Tube Size30B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeEnd Mount Clamp
- Spindle Included?No
- Used With Model/SeriesTool Storage
