
Unit View
Dimensions / Applications
- Weight (lb)0.54
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)75
- Tube Combinations (in)1.18 / 1.18
- Supplied?No
- Tube Size30B / 30B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeTransition Bracket
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRound%2BTransition%2BBracket%2BCPI-CLM-30B-50-TR.jpg%2Frename%2FRound%2BTransition%2BBracket%2BCPI-CLM-30B-50-TR.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FT-Clamp%2BBracket%2BCPI-TCAM-30B-30B-M.jpg%2Frename%2FT-Clamp%2BBracket%2BCPI-TCAM-30B-30B-M.png&w=3840&q=75)