Destaco Logo
CPI-SA10-100-100-06 - Swivel Arm

Unit View

Dimensions / Applications

  • Length (in)2.5
  • Weight (lb)0.88

Technical Details

  • Tube Combinations (in)1.00 / 1.00
  • Supplied?No
  • Tube Size1.00 in / 1.00 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSwivel Arm
  • Spindle Included?No