Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Feed Escapements
Feed Escapements-RFE
RFE-11M-T - Feed Escapement,Top Finger Mtg.
RFE-11M-T - Feed Escapement,Top Finger Mtg.
Email product details
Visit Product Series:
Feed Escapements-RFE
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.33
Product Application
POSITIONING
Technical Details
Max Air Pressure (PSI)
100.0
Stroke (in)
0.626
Thrust Force (lbf)
25.0
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Feed Escapement
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
RFE Series
RFE-12M-T - Feed Escapement,Top Finger Mtg.
Add to quote
Explore
RFE Series
RFE-13M-T - Feed Escapement,Top Finger Mtg.
Add to quote
Explore