Destaco Logo
344-SS - Stainless Steel, Pull Action Latch Clamps

344-SSStainless Steel 334

Unit View

Dimensions / Applications

  • Length (in)5.77
  • Weight (lb)1.5
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement without Thumb Control (in)2.46
  • Max Hook Adjustment (in)1.26
  • Maximum Holding Capacity (lbf)2000
  • Supplied?No

Product Information

  • Accessories344915|344901|344-ZB1
  • Base Mounting StyleFlange
  • BrandDESTACO
  • HandleHorizontal
  • Handle ColorRed
  • Hook TypeU-Hook (Vertical)
  • Latch Plate344901
  • Latch Plate Supplied?Yes
  • Product TypeVertical Pull-Action Latch Clamp
  • Replacement Hook Assembly344915