Destaco Logo
345-G - Squeeze-Action Plier Clamp

345-G - Special Handclamp

Visit Product Series:

Squeeze Action Clamps-345

Unit View

Dimensions / Applications

  • Length (in)6.47
  • Weight (lb)2.69
  • Product ApplicationCLAMPING

Technical Details

  • Jaw Depth (in)2.69
  • Jaw Width (in)10.12
  • Maximum Holding Capacity (lbf)800
  • Release MechanismOne Hand Movement of Handle
  • Spindle Part Number468206-M
  • Spindle ThreadM10
  • Supplied?Yes

Product Information

  • Accessories468206-M
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeSqueeze-Action Plier Clamp
  • Spindle Included?No
  • Standard MaterialSteel