Visit Product Series:
Pull Action Latch Clamps-375Unit View
Dimensions / Applications
- Height (in)4.19
- Length (in)14.13
- Weight (lb)2.4
- Width (in)2.50
Technical Details
- Drawing Movement without Thumb Control (in)3.47
- Max Hook Adjustment (in)0.69
- Maximum Holding Capacity (lbf)4000
- Spindle Included?No
- Supplied?No
Product Information
- Base Mounting StyleWeld-on
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Horizontal)
- Latch Plate385102 / 375509
- Latch Plate Supplied?No
- Product TypePull-Action Latch Clamp
- Replacement Hook Assembly375215
- Standard MaterialSteel