Unit View
Dimensions / Applications
- Length (in)3.08
- Weight (lb)1.6
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningFair/Medium
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
- Service EnvironmentHarsh/Dirty
Technical Details
- Clamp Arm Length (in)0.53
- Height To Top Of Clamp Arm (in)99.5
- Maximum Holding Capacity (lbf)1500
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleLong with locking spring clip
- BrandDESTACO
- Clamp Arm StyleWeldable
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialForged alloy steel
Related Products
500 Series
506-MLBLSC - Vertical Hold Down Clamp
%3Afill(white)%2Fcatsy.1004%2F503-MLB.jpg%2Frename%2F503-MLB.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F506-MLBLSC.jpg%2Frename%2F506-MLBLSC.png&w=3840&q=75)