Destaco Logo
5133-MB - Heavy Duty Straight Line Action Clamps

5133-MBHeavy Duty Straight Line Action Clamps, Plunger (Straight Base) - Metric

Unit View

Dimensions / Applications

  • Height (in)3.60
  • Length (in)13.05
  • Weight (lb)2.7
  • Width (in)1.54
  • Preferred MarketGlobal
  • Product ApplicationCLAMPING

Technical Details

  • Maximum Holding Capacity (lbf)4600
  • Plunger Height (in)1.14
  • Plunger Travel (in)3.13
  • Imperial or Metric ProductMetric
  • PlungerRound
  • Plunger ThreadM12
  • Spindle (Recommended)220203-M
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories220203-M|220203-M
  • Base Mounting StyleSolid
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeHeavy-Duty Straight-Line Action Clamp
  • Standard MaterialSteel