Destaco Logo
BM1-45-SE-R05 : Single Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-SE-R05 - 45mm Single Extrusion Mid Mount Assembly - R05 - W/ Insulation

Unit View

Dimensions / Applications

  • Length (in)16
  • Weight (lb)11.1

Technical Details

  • Robot Interface Bolt PatternR05: 125mm Bolt Circle, Includes Insulation [ en_US ] ; R05: 125mm Bolt Circle, Includes Insulation [ fr_FR ] ; R05:Lochkreis Ø 125mm , inkl. Isolierung [ de_DE ]
  • Supplied?No
  • Tube Size45B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSingle Extrusion Mid Mount Assembly
  • Spindle Included?No