Visit Product Series:
Lightweight Tooling-Parallel ClampsUnit View
Dimensions / Applications
- Weight (lb)0.35
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)111.0
- Tube Combinations (in)1.57 / 0.98
- Supplied?No
- Tube Size40 mm / 25 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeClamp Block
- Spindle Included?No