Visit Product Series:
Parallel Grippers-RPUnit View
Dimensions / Applications
- Height (in)4.65
- Length (in)3.950
- Weight (lb)21
- Width (in)8.500
- Product ApplicationGRIPPING
Technical Details
- Stroke (in)2
- Supplied?No
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|SLKT-044|OSMK-073|SLKT-044V|OFSV-006|OFSV-003|CABL-010|CABL-013
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No