Unit View
Dimensions / Applications
- Weight (lb)0.4
- Weight (oz)0.37
- Product ApplicationHANDLING
Technical Details
- Cup Size1.18 in
- Diameter (in)1.34
- Holding Capacity - Vertical Lift (lbf)4.88
- DurometerA50 (Black)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeMicro Bellows Cup
- Spindle Included?No
- Used With Model/SeriesCPI-VSA-ARVS-5-U18
Related Products
ARV Vacuum Grippers
VC-B50N-18M - 50mm Dia Nitrile Bellows Cup - 1/8 NPT Male