Robotic Tooling
BALL-EXTENSIONS FOR LIGHTWEIGHT TOOLING

BALL-EXTENSIONS FOR LIGHTWEIGHT TOOLING
Features
- The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
- Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
- Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
- Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling
Markets
Applications
- Stamping
- Plastic injection molding
- High temperature
| Product | Tube Diameter (in) | Length (in) | Apple Core Size | Product Type |
|---|---|---|---|---|
| 0.98 | 11.81 | 32B | Ball Extension | |
| 0.98 | 7.87 | 32B | Ball Extension |