Destaco Logo

Robotic Tooling

BALL & PADDLE GRIPPER MOUNTS FOR SHEET METAL

BALL & PADDLE GRIPPER MOUNTS FOR SHEET METAL

BALL & PADDLE GRIPPER MOUNTS FOR SHEET METAL

Ball and paddle gripper mounts are used to connect sheet metal grippers to a tri-axis transfer press tool. These grippers feature industry standard mounting capability, black anodized finish, and can mount directly to DESTACO 84A2/A3 sheet metal grippers.

Features

  • The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
  • Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
  • Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
  • Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling

Markets

Applications

Product
Product Type
Weight (lbs)
Apple Core Size
Tube Size
Tube Diameter (in)
Apple Core Gripper Mount0.1732B
Tube Gripper Mount0.3620 mm0.79
Apple Core Gripper Mount0.15B112
Tube Gripper Mount1.2830 mm1.18
Apple Core Gripper Mount0.3832B
Tube Gripper Mount0.4430 mm1.18
Tube Gripper Mount0.530 mm1.18
Tube Gripper Mount0.4320 mm0.79
Magnet Mount
Tube Gripper Mount0.7820 mm0.79
Magnet Mount
Tube Gripper Mount1.0520 mm0.79
Tube Gripper Mount1.0525 mm0.98
Tube Gripper Mount0.9125 mm0.98
Magnet Mount
Tube Gripper Mount1.3930 mm1.18
Tube Gripper Mount0.4125 mm0.98
Tube Gripper Mount0.9420 mm0.79
Tube Gripper Mount0.4725 mm0.98