Robotic Tooling
STEEL, LIGHTWEIGHT TOOLING NEST GUIDES FOR PART PLACEMENT

STEEL, LIGHTWEIGHT TOOLING NEST GUIDES FOR PART PLACEMENT
Features
- The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
- Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
- Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
- Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling
Markets
Applications
- Stamping
- Plastic injection molding
- High temperature
| Product | Tube Diameter (in) | Product Type | Tube Size | Weight (lbs) | Length (in) |
|---|---|---|---|---|---|
| 0.98 | Centreing Pin | 25 mm | 1.41 | ||
| 0.98 | Nest Guide | 25 mm | 0.95 | 7.87 | |
| 0.79 | Centring Pin | 20 mm | 0.94 |