Destaco Logo

Robotic Tooling

LIGHTWEIGHT TOOLING FOR END EFFECTORS

ALUMINUM, WRIST CLAMPS FOR LIGHTWEIGHT TOOLING

ALUMINUM, WRIST CLAMPS FOR LIGHTWEIGHT TOOLING

Wrist clamps for lightweight tooling connect two tubes perpendicular to each other in a low profile design, making these T-Clamps ideal for tight spaces. These clamps feature a lightweight, aluminum construction and come with M8 clamping bolts.

Features

  • The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
  • Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
  • Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
  • Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling

Markets

Applications

Product
Family
Tube Diameter (in)
Accelerate Lightweight Tooling0.98