Destaco Logo

Robotic Tooling

BODYBUILDER END EFFECTOR

BODYBUILDER™ GRIPPER MOUNTS WITH REMOVABLE LOCKS – ROBOTIC END EFFECTORS

BODYBUILDER™ GRIPPER MOUNTS WITH REMOVABLE LOCKS – ROBOTIC END EFFECTORS

BodyBuilder™ gripper mounts for end effectors feature removable grip mount locks that allow the gripper to be adjusted while continuing to hold it in place. The models are made from machined aluminum, the swivels are steel, and the swivel balls allow for adjustment of swivel rotation.

Features

  • Optional Sizes - The octagonal structure is available in four sizes including 30mm, 45mm, 60mm, and 90mm. Integrated extrusion T-slots allow accessories to be mounted, moved and repositioned quickly and easily.
  • Reduce Downtime - Off the shelf, ready-to-assemble mounts and accessories eliminate drilling and welding at assembly.
  • Error-Proof Components - The patented BodyBuilder™ Alignment System allows the modular components to be replaced individually and easily returned to their original positions.

Markets

Applications

  • Stamping
Product
Product Type
Tube Size
Tube Diameter (in)
Weight (lbs)
84N Mount
Rear Jaw Mount
Gripper Parallel Clamp
Gripper Mount
Gripper Parallel Clamp
Rear Jaw Mount
Gripper Parallel Clamp
Gripper Mount45B1.772.7
Rear Jaw Mount30B1.180.7
Gripper Mount
Gripper Mount30B1.180.7