Destaco Logo

Robotic Tooling

Round Tooling

STEEL NEST GUIDES FOR VACUUM GENERATORS, ADAPTERS & PROXIMITY SWITCHES

STEEL NEST GUIDES FOR VACUUM GENERATORS, ADAPTERS & PROXIMITY SWITCHES

DESTACO’s nest guides are manufactured using steel and vary in length from 5.00” to 8.00” and height of 4.00” to 8.00”. These versatile attachments connect seamlessly with vacuum generators, adapters, and proximity switches during many applications.

Features

  • Speed Matters - Lightweight, high-strength, engineered components allow for decreased system vibration improving overall production with higher robot speeds.
  • Reduce Downtime - DESTACO off-the-shelf round tooling components can be configured to handle product of any size and shape, and can be re-used for future applications allowing the user to quickly and easily construct an End Effector that is custom to their application.
  • Flexibile - Flexible mounting for any type of robot, round tooling is adaptable to any type of vacuum or gripping system on the market.

Markets

Applications

Product
Product Type
Configuration
Nest Pad BracketApple Core
Nest Pad Bracket
Nest Pad BracketApple Core
Nest Pad BracketApple Core
Nest Pad Bracket1 inch mount
Nest Pad Bracket
Nest Pad BracketApple Core
Nest Pad Bracket
Nest Pad BracketApple Core
Nest Pad Bracket1 inch mount
Nest Pad Bracket
Nest Pad BracketApple Core
Nest Pad Bracket