Robotic Tooling
ROUND TOOLING FOR END EFFECTORS

ROUND TOOLING STORAGE SOLUTIONS – CARTS, TOOL HANGERS, HOLDER STRAPS & MORE
Features
- Speed Matters - Lightweight, high-strength, engineered components allow for decreased system vibration improving overall production with higher robot speeds.
- Reduce Downtime - DESTACO off-the-shelf round tooling components can be configured to handle product of any size and shape, and can be re-used for future applications allowing the user to quickly and easily construct an End Effector that is custom to their application.
- Flexibile - Flexible mounting for any type of robot, round tooling is adaptable to any type of vacuum or gripping system on the market.
Markets
Applications
- Stamping
- Plastic injection molding
- High temperature
| Product | Tube Diameter (in) | Length (in) | Height (in) |
|---|---|---|---|
| 2.36 | |||
| 2.50 | |||
| 84 | |||
| 2.50 | |||
| 96 | |||
| 72 | |||
| 48 | |||
| 1.50 | 12.5 | ||
| 1.50 | 18.5 | ||
| 72 | |||
| 60 | |||
| 60 | |||
| 96 | |||
| 84 | |||
| 2.50 | |||
| 2.50 | |||
| 2.50 | |||
| 48 | |||
| 2.50 | 6.5 | ||
| 2.50 | 12.5 | ||
| 1.50 | 6.5 | ||
| 2.50 | |||
| 2.50 | 18.5 |