Destaco Logo

SPIDERGRIP END EFFECTORS

SPIDERGRIP BREAKAWAY BASE ANCHORS FOR END EFFECTORS

SPIDERGRIP BREAKAWAY BASE ANCHORS FOR END EFFECTORS

SpiderGrip’s patented collar/key design and engineered breakaway base anchor provides quick crash recovery. These breakaway anchors work with a variety of mounts that are attached by dowels into the anchor’s dowel holes.

Features

  • Precision Components - Spidergrip modular components are easily configurable while maintaining dimensional accuracy after continuous minor collisions.
  • High Strength - Modular components are constructed from 7075-T6 aircraft grade aluminum for optimum quality and strength.
  • Quick Crash Recovery - Spidergrip is crash test certified and features automatic optical & standard CMM validation points. The patented collar/key design and engineered breakaway anchor provides quick crash recovery.

Markets

Applications

Product
Product Type
Length (in)
Tether8.75
Tether16
Edge Mount