Destaco Logo

AUTOMATIC TOOL CHANGERS FOR MULTI-TOOL & ROBOTIC APPLICATIONS

AUTOMATIC TOOL CHANGERS – RHC SERIES

AUTOMATIC TOOL CHANGERS – RHC SERIES

DESTACO’s RHC Series of EOA modular robot tool changers lead the industry with self-lubricating seals, pneumatic ports, precision cone positioning, and failsafe operation. A wide variety of utilities are available to quick disconnect, I/O, air, water, weld power, servo power, vacuum lines. These models feature a simple locking mechanism, high weight to payload ratio in the industry, and hard anodize for improved wear over long periods.

Features

  • Speed Matters - Change end effectors in seconds using DESTACO's wide range of automatic or manual tool changers.
  • Increase Strength - Our highly engineered locking mechanism increases rigidity and load capacity making DESTACO tool changers ideal for any robotic application.
  • Reduce downtime - Greatly reduce machine downtime with integrated air ports and electrical connectors that provide immediate power to your system and eliminates manual re-connection of air lines or sensors.
Product
Product Type
Max Payload (lb)
Configuration
Max Moment (in-lb)
Hand Changer,Tool Adaptor20Robot Adaptor250
Hand Changer,Robot Adaptor300Robot Adaptor9000
Hand Changer,Tool Adaptor300Tool Adaptor9000
Hand Changer, Tool Adaptor130Tool Adaptor1200
Hand Changer,Robot Adaptor1000Robot Adaptor25000
Hand Changer, Tool Adaptor1000Tool Adaptor25000
Hand Changer,Tool Adaptor20Tool Adaptor250
Robot Adaptor130Robot Adaptor1200
Hand Changer,Robot Adaptor
Hand Changer,Tool Adaptor
Hand Changer,Tool Adaptor
Hand Changer,Robot Adaptor
Hand Changer,Robot Adaptor
Hand Changer,Tool Adaptor
Hand Changer,Robot Adaptor
Hand Changer,Robot Adaptor
Hand Changer,Tool Adaptor
Hand Changer,Tool Adaptor